text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Modular
Bowl with technopolymer cover and bayonet-type mounting
MX is the new series of air treatment components realized by Camozzi, characterized by a modern, linear and compact design, offering high performances. The perfect integration between metal alloys and technopolymers has allowed the realization of a reliable product, light and strong at the same time. Thanks to a new concept of modularity, moreover, the mounting of components has become easier.
These proportional lubricators enable a precision metering.

The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.

A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his application, selecting single components or by configuring assembled FRLs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction Modular, compact
Materials See table of Materials
Ports MX2: G3/8 - G1/2 - G3/4
MX3: G3/4 - G1
Oil capacity MX2: 118 cm³
MX3: 170 cm³
Oil refilling Even during use
Mounting Vertical in-line
wall-mounting (by means of clamps)
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
-5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Oil for lubrication Use ISO VG32 oils. Once applied, the lubrication should never be interrupted.
Operating pressure 0 ÷ 16 bar
Min. air consumption for lubrication at 1 bar MX2: 17 l/min
MX3: 50 l/min
Min. air consumption for lubrication at 6 bar MX2: 38 l/min
MX3: 90 l/min
Nominal flow See Flow diagrams
Full screen
Your configuration
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 1/2 L 00 LH
MX SERIES
2 SIZE
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
1/2 PORT
1/2 = G1/2
3/4 = G3/4
1 = G1
L LUBRICATOR
00 DESIGN TYPE
00 = atomized oil
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left

Lubricators

LU0 = lubricator



Mod. A C D G I M N O P R S T Weight (kg)
MX2-3/8-L00 G3/8 70 18.5 55.5 68 84.5 210 104.5 20.5 85 152 37.5 0.5
MX2-1/2-L00 G1/2 70 18.5 55.5 68 84.5 210 104.5 20.5 85 152 37.5 0.5
MX2-3/4-L00 G3/4 70 18.5 55.5 68 84.5 210 104.5 20.5 85 152 37.5 0.5
MX3-3/4-L00 G3/4 89.5 18.5 61.5 76 100 243 123 21 99 178 44.5 0.8
MX3-1-L00 G1 89.5 18.5 61.5 76 100 243 123 21 99 178 44.5 0.8