text.skipToContent text.skipToNavigation
Series MX

Series MX

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 3/8 V 01 LH
MX SERIES
2 SIZE:
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
3/8 PORT:
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
V 3/2-WAY VALVE
01 DESIGN TYPE:
01 = lockable manual control
16 = electro-pneumatic control
17 = servo-pilot control
36 = pneumatic control
LH FLOW DIRECTION:
= from left to right (standard)
LH = from right to left

Series MX pneumatically operated valves - dimensions

EV10 = solenoid valve, 3/2 NC, monostable, with bistable manual override



Mod. A B C G I N O P R S SW T Y (Pilot supply) Weight (kg)
MX2-3/8-V36 G3/8 G1/2 70 34.5 68 122 13 21 88 63.5 34 37.5 G1/8 0.5
MX2-1/2-V36 G1/2 G1/2 70 34.5 68 122 13 21 88 63.5 34 37.5 G1/8 0.5
MX2-3/4-V36 G3/4 G1/2 70 34.5 68 122 13 21 88 63.5 34 37.5 G1/8 0.5
MX3-3/4-V36 G3/4 G3/4 89.5 48 76 164 37 25.5 102 94.5 34 44.5 G1/8 0.9
MX3-1-V36 G1 G3/4 89.5 48 76 164 37 25.5 102 94.5 34 44.5 G1/8 0.9