text.skipToContent text.skipToNavigation
Series CGCN

Series CGCN

Double acting, magnetic, self-centering
Sizes: 50, 64, 80, 100, 125 mm
The new Series CGCN pneumatic grippers are available in 5 different sizes (50, 64, 80, 100, 125).
Their compact design allows high clamping force and long strokes in reduced dimensions.

Thanks to the permanent magnet integrated into the gripper piston, the Series CSD magnetic proximity switches can be inserted in the grooves on the body.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Type of construction Three-jaw self-centering gripper with T-guide
Operation Double acting
Sizes 50, 64, 80, 100, 125 mm
Force transmission Lever
Air connections M5 (50, 64, 80), G1/8 (100, 125)
Working pressure 2 ÷ 8 bar
Working temperature 5°C ÷ 60°C
Store temperature -10°C ÷ 80°C
Maximum use frequency 5 Hz (50, 64); 3 Hz (80); 2 Hz (100, 125)
Repeatability ≤ 0.05 mm
Interchangeability 0.1 mm
Medium Air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.
Lubrication After 10 million cycles, grease the sliding zones using Molykote DX grease.
Protection class IP40
Compatibility ROHS Directive
Certifications ATEX (II2G Ex h IIC T4 Gb II2D Ex h IIIC T120° Db -20°C≤Ta≤70°C).
To order the ATEX version add EX at the end of the commercial code.
Materials free from Copper, PTFE and Silicone

NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements.

Full screen
Your configuration
Coding example
CGCN - 050 - EX
CGCN SERIES
050 SIZES
050
064
080
100
125
PNEUMATIC SYMBOLS
PNZ1
EX VERSIONS:
= standard
EX = ATEX certified