text.skipToContent text.skipToNavigation
Mod. RPGB-12-D

Mod. RPGB-12-D

This model is supplied with sensor CSD-D-364 mounted.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
RPGB - 12 - A
RPGB SERIES
12 SIZE
08
12
A TYPE OF CONSTRUCTION
A = Flat finger
C = Short finger with mounting holes for extensions
D = Flat finger with sensor mounted (CSD-D-364)

Flat finger gripper with sensor slot Mod. RPGB-12-D

A = port connection
B = mounting hole
C = sensor groove



Mod.
RPGB-12-D