Lockable isolation 3/2-way valves
Series MC
Electropneumatic, pneumatic and manual version
Ports G1/4, G3/8 and G1/2
Modular
Ports G1/4, G3/8 and G1/2
Modular
The 3-way lockable isolation valves are available in the electropneumatic, pneumatic and manual version and are designed to block the air inlet of the FRL group and so pressurise and depressurise the equipment.
Positioning of these valves is often before the FRL unit.
The lockable isolation valves are available with ports G1/4, G3/8 and G1/2 and can be panel mounted.
Positioning of these valves is often before the FRL unit.
The lockable isolation valves are available with ports G1/4, G3/8 and G1/2 and can be panel mounted.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Modular compact, poppet-type |
Materials | Zama, NBR, technopolymer |
Ports | G1/4; G3/8; G1/2 |
Weight | kg 0.277 kg 0.536 kg 0.514 |
Mounting | In- line, wall or panel mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Finishing | Enamelled |
Operating pressure | Manual valve: -0.8 bar ÷ 10 bar Electro-pneumatic valve: 2 bar ÷ 10 bar Pneumatic valve: -0.8 bar ÷ 10 bar (with pilot 2 ÷ 10 bar) |
Nominal exhaust flow at 6 bar with ∆p = 1 bar | G1/4 = 1080 Nl/min G3/8 = 2380 Nl/min G1/2 = 2380 Nl/min |
Nominal flow | See Flow diagrams |
Fluid | Compressed air |
Coding example
MC | 2 | 02 | V | 16 |
MC | SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORTS 04 = G1/4 38 = G3/8 02 = G1/2 |
V | V = 3/2-WAY VALVE |
16 |
DESIGN TYPE 16 = electropneumatic 36 = pneumatic 01 = padlock valve (manual command) |
1-7/7 results