text.skipToContent text.skipToNavigation
VPCO-0300 to 0500

VPCO-0300 to 0500

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
VP C O - 0300 S - G1/8 M
VP SERIES
VP = suction pad
C SHAPE
C = round
O VERSION
O = 4,5 folds
0300 DIAMETERS
0300 = 30,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
S MATERIALS
S = silicone
G1/8 THREAD SIZE
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
M THREAD
M = male
F = female

Suction pad VPCO-0300 to 0500 - female thread



Mod. dn d2 D1 Ds G1 H LG1 SW1 Z Suction pad Nipple
VPCO-0300S-1/8F 8,6 12,3 32 30,7 G1/8 F 57,5 12,0 22 11 VPCO-0300* NPS-C-1/8-F
VPCO-0300S-1/4F 11,0 12,3 32 30,7 G1/4 F 57,5 12,0 22 11 VPCO-0300* NPS-C-1/4-F
VPCO-0300S-3/8F 11,0 12,3 32 30,7 G3/8 F 57,5 12,0 22 11 VPCO-0300* NPS-A-3/8-F
VPCO-0400S-1/8F 8,6 15,3 42 39,7 G1/8 F 69,5 12,0 22 18 VPCO-0400* NPS-C-1/8-F
VPCO-0400S-1/4F 11,0 15,3 42 39,7 G1/4 F 69,5 12,0 22 18 VPCO-0400* NPS-C-1/4-F
VPCO-0400S-3/8F 11,0 15,3 42 39,7 G3/8 F 69,5 12,0 22 18 VPCO-0400* NPS-A-3/8-F
VPCO-0500S-1/8F 8,6 21,0 52 49,7 G1/8 F 86,5 12,0 27 26 VPCO-0500* NPS-D-1/8-F
VPCO-0500S-1/4F 11,4 21,0 52 49,7 G1/4 F 86,5 12,0 27 26 VPCO-0500* NPS-D-1/4-F
VPCO-0500S-3/8F 15,0 21,0 52 49,7 G3/8 F 86,5 12,0 27 26 VPCO-0500* NPS-B-3/8-F

Tolerances for elastomer parts according to DIN ISO 3302-1 E3