text.skipToContent text.skipToNavigation
Series K8

Series K8

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
K8 0 00 3 0 3 K 2 3
K8 SERIES
0 VALVE VERSION
0 = cartridge valve
X = cartridge valve with PBT body
00 BODY DESIGN
00 = cartridge valve without body
1A = valve with PBT body and barb fittings for tube Ø 4/2 mm
1B = valve with PBT body and barb fittings for tube Ø 4/2.5 mm
1C = valve with PBT body and barb fittings for tube Ø 5/3 mm
3 NUMBER OF WAYS - FUNCTIONS
3 = 3/2-way - NC
4 = 3/2-way - NO 6 = 2/2-way - NO
5 = 2/2-way - NC 7 = 3/2-way - UNI

0 SEALS MATERIAL
0 = FKM
3 ORIFICE DIAMETER
3 = Ø 0.5 mm (max pressure 7 bar)
5 = Ø 0.7 mm
6 = Ø 0.5 mm (max pressure 4 bar)
K MATERIALS
K = brass orifice
2 ELECTRICAL CONNECTION
2 = pins - pitch 4 mm
3 = JST connector with 300 mm flying leads
3 VOLTAGE - POWER CONSUMPTION:
1 = 6 V DC - 0.6 W 5 = 5 V DC - 0.6 W
2 = 12 V DC - 0.6 W 6 = 3 V DC - 0.6 W
3 = 24 V DC - 0.6 W
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)

Solenoid valve K8 - cartridge version

*add
- VOLTAGE (see Coding example)



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar)
K8000-503-K2* 2/2 NC 0,5 0,08 1 ÷ 7
K8000-506-K2* 2/2 NC 0,5 0,08 -1 ÷ 4
K8000-505-K2* 2/2 NC 0,7 0,15 -1 ÷ 3
K8000-603-K2* 2/2 NO 0,6 0,10 1 ÷ 7
K8000-606-K2* 2/2 NO 0,6 0,10 -1 ÷ 4
K8000-303-K2* 3/2 NC 0,5 0,08 1 ÷ 7
K8000-306-K2* 3/2 NO 0,5 0,08 -1 ÷ 4
K8000-305-K2* 3/2 NC 0,7 0,15 -1 ÷ 3
K8000-403-K2* 3/2 NO 0,6 0,10 1 ÷ 7
K8000-406-K2* 3/2 NO 0,6 0,10 -1 ÷ 4
K8000-405-K2* 3/2 NO 0,6 0,10 1 ÷ 7
K8000-703-K2* 3/2 UNI 0,5 0,08 0 ÷ 3
K8000-705-K2* 3/2 UNI 0,7 0,15 -1 ÷ 2
* add
- VOLTAGE
(see CODING EXAMPLE)