text.skipToContent text.skipToNavigation
Series A

Series A

The 3/2-way NC solenoid valve, with G1/8 ports, incorporates a rapid exhaust valve.
It is particularly suitable for operating small single-acting cylinders.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
A 3 3 1 0 C 2 U7 7
A SERIES
3 BODY DESIGN
1 = 360° rotatable interface body (24x24 mm)
2 = fixed interface body (24x24 mm)
3 = threaded body
4 = threaded body with quick exhaust
5 = ISO interface body
6 = 360° rotatable interface body (16x16 mm)
7 = 360° rotatable interface body (21 mm)
8 = barb fittings connections body
A = single manifold
B = 2-part manifold
C = 3-part manifold
D = 4-part manifold
E = 5-part manifold
F = 6-part manifold
G = 7-part manifold
H = 8-part manifold
K = 9-part manifold
L = 10-part manifold
M = 11-part manifold
N = 12-part manifold
P = 13-part manifold
R = 14-part manifold
S = 15-part manifold
3 NUMBER OF PORTS
2 = 2 ways
3 = 3 ways
1 FUNCTION
1 = NC - normally closed
2 = NO - normally open
3 = NO IN-LINE* - normally open
0 PORTS
0 = M5
1 = G1/8
3 = M5-R1/8
4 = M5-R1/8 with manual override
A = O-Rings rotatable interface
B = O-Rings fixed interface
C = G1/8-fittings Ø4 mm
F = Ø6 mm barb fittings
C ORIFICE DIAMETER
C = Ø 1.2 - 1.4 - 1.5 mm
D = Ø 2.0 mm
E = Ø 2.5 mm
2 BODY MATERIAL
2 = nickel-plated brass - burnished brass - aluminium
3 = PA6 - PBT technopolimers
U7 SOLENOIDS - OVERMOLDING MATERIAL / SIZE
U7 = PET / 22 mm - solenoids available in standard version and in ATEX version for Zones 2-22
G7 = PA66 / 22 mm
G9 = PA66 / 22 mm - solenoid for bistable function (not available for 2/2 NO function)
A8 = PPS / 30 mm
H8 = PA6 V0 / 30 mm - solenoids ATEX version for Zones 1-21
7 VOLTAGE - POWER CONSUMPTION

Solenid valve - 3/2-way NC - Mod. A43 - quick exhaust

* choose the most suitable solenoid.



Mod. Function Ports Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A431-1C2-* 3/2 NC G1/8 1.5 0.77 aluminium no EV07