text.skipToContent text.skipToNavigation
Series K8B

Series K8B

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
K8B C5 4 00 D4 3 2 N N 00 1A C003
K8B SERIES
C5 BODY DESIGN
C0 = valve with aluminium body flanged connections
C3 = valve with aluminium body threaded connections
C5 = cartridge valve without body
4 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way - NC
2 = 2/2-way - NO
4 = 3/2-way - NC
5 = 3/2-way - NO
00 PNEUMATIC CONNECTIONS
00 = cartridge seat in manifold
03 = M7 thread
18 = 2/2-way K8B-type interface
19 = 3/2-way K8B-type interface
D4 ORIFICE DIAMETER
D4 = Ø 3.6mm
3 SEALS MATERIALS
3 = FKM
2 MATERIALS
1 = stainless steel - brass - aluminium (valve with body version)
2 = stainless steel - brass (cartridge version)
N MANUAL OVERRIDE
N = not foreseen
N FIXING
N = not foreseen
P = screws for plastics
M = screws for metal
00 OPTION
00 = no option
1A ELECTRICAL CONNECTION
2 = pins - pitch 4 mm
3 = JST connector with 300 mm flying leads
C003 VOLTAGE - POWER CONSUMPTION
C001 = 6 V DC (0.6 W)
C002 = 12 V DC (0.6 W)
C003 = 24 V DC (0.6 W)
OPTIONS:
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)

Solenoid valve Series K8B - cartridge version

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Function Orifice Ø (mm) kv (l/min) Min÷max pressure (bar)
K8BC5100-D432N-N001A* 2/2 NC 3,6 2,8 1÷7
K8BC5200-D432N-N001A* 2/2 NO 3,6 2,8 1÷7
K8BC5400-D432N-N001A* 3/2 NC 3,6 2,8 1÷7
K8BC5500-D432N-N001A* 3/2 NO 3,6 2,8 1÷7