text.skipToContent text.skipToNavigation
Serie K8DV

Serie K8DV

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
K8DV C 00 5 0 5 G 2 3
K8DV SERIES
C TYPE OF BODY
C = cartridge version
0 = flanged version
00 NUMBER OF POSITIONS
00 = valve without housing
5 NUMBER OF WAYS - FUNCTIONS
5 = 2/2-way - NC
0 SEAL MATERIAL
0 = FKM
4 = EPDM
5 = FFKM
5 ORIFICE DIAMETER
5 = Ø 0.7 mm
G BODY MATERIAL
G = PEEK
2 ELECTRICAL CONNECTION
2 = pins - pitch 4 mm
3 VOLTAGE - POWER CONSUMPTION
1 = 6V DC - 0.6 W
2 = 12V DC - 0.6 W
3 = 24V DC - 0.6 W
4 = 3V DC - 0.6 W
5 = 5V DC - 0.6 W
OPTIONS:
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)

Serie K8DV solenoid valve - flanged version


DRAWING LEGEND:
1 = inlet
2 = outlet

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Orifice Ø (mm) kv (l/min) Min÷max pressure (bar) Body material Seal material
K8DV000-505-G2* 0,7 0,1 0 ÷ 2,1 PEEK FKM
K8DV000-545-G2* 0,7 0,1 0 ÷ 2,1 PEEK EPDM
K8DV000-555-G2* 0,7 0,1 0 ÷ 1,5 PEEK FFKM