Series
Accessories
Pressure gauge 0-10 bar _ - PG010-PB-1/8-2
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
PG | 010 | P | B | 1/8 | 2 |
PG | SERIES |
010 |
BOTTOM SCALE 010 = 10 bar 001 = -1 bar |
P |
PRESSURE RANGE P = pressure V = vacuum |
B |
LIGHTING B = back light |
1/8 |
PNEUMATIC CONNECTIONS 1/8 = G 1/8 BSPP; M5 1/4 = G 1/4 BSPP; M5 (for battery-powered version only) |
2 |
ELECTRICAL CONNECTION (for version with cable only): 2 = with unshielded 2-pole cable of 2 m M = with cable of 150 mm and M8 4-pole connector |