text.skipToContent text.skipToNavigation
Mod. 7580

Mod. 7580

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. 7580



Mod. A G L Weight [g]
7580 4 4 9,4 29 4
7580 6 6 11,6 31 6
7580 8 8 13,9 33,5 9
7580 10 10 16,1 38,5 11
7580 12 12 20,2 39,5 18


We think you are in United States.
Update your location?