text.skipToContent text.skipToNavigation

30-063/090

Name of Series   30
Rotation angle   90
Version   Cushioned
Bore   63
Full screen
Your configuration

Rotary cylinders - cushioned

XX = Screw for stroke regulation



Mod. A B C D E F(h7) G H L M N O P Q R S T
30-063/090 60 76 186 41 2.5 17 32 6 5 30 G1/8 24 M10 x 1.5 57 117 8 12


We think you are in United States.
Update your location?