text.skipToContent text.skipToNavigation

458-015-22

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Single solenoid, spring return (horizontal solenoids)
Ports   G1/8
Number of ways - function   5/2
Solenoid interface   Mech. sol. 22 x 22
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/2-way solenoid valves, G1/8, monostable - Mod 458...



Mod. Function Flow rate Qn (Nl/min) Operating pressure (bar) Symbol
458-015-22 5/2 650 2,5 ÷ 10 EV18


We think you are in United States.
Update your location?