text.skipToContent text.skipToNavigation

D2CVA-BP-T

Type of manual override   Push button
Name of Series   D
Component   Valve with threaded body
Actuation   Electric with M8 connections
Type of solenoid valve   5/2 bistable
Size   16
Connections   Thread

5/2-way solenoid valve, bistable with 15 mm coil - size 16

Connectors at the end of this section



Mod. Ports Pilot supply Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VA-BR-T G1/4 - - 1,5 ÷ 10 950 EV23
D23VA-BZR-T G1/4 M5 1,5 ÷ 10 -0,9 ÷ 10 950 EV26


We think you are in United States.
Update your location?