text.skipToContent text.skipToNavigation

MC104-R10

Type of regulator   Without by-pass valve (standard)
Operating pressure   0.5 ÷ 4 bar
Name of Series   MC
Construction   Self-relieving (standard)
Size   G1/4
Pressure gauge   Without pressure gauge (standard)
Function   REGULATOR
Ports   G1/4
Accessories
Full screen
Your configuration

Pressure regulators Series MC



Mod. A B C E F G H I L M N R S T U
MC104-R00 94 56 38 11 28,5 27,5 4,5 28 30x1,5 45 45 3 0 ÷ 6 35 G1/4
MC238-R00 127 67 60 14 34 35 5,5 45 47x1,5 62 60 3,5 0 ÷ 9 46 G3/8
MC202-R00 127 67 60 14 34 35 5,5 45 47x1,5 62 60 3,5 0 ÷ 9 46 G1/2


We think you are in United States.
Update your location?