text.skipToContent text.skipToNavigation

MX2-1/2-R004

Min operating pressure [Bar]   0.5 ÷ 10 bar (standard)
Type of regulator   Pressure regulator
Name of Series   MX
Design   Relieving (standard)
Size   G3/8 - G1/2 - G3/4
Pressure gauge   With built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard)
Ports   G1/2
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Pressure regulators



Mod. A B (bar) C D F G H I M N P Q R S T U Weight (kg) Weight (kg)
MX2-1/2-R004 G1/2 0 ÷ 12 70 45 M47x1,5 70 74,5 68 45 166 78 5 88 50,5 37,5 0 ÷ 13 0,6 0,6


We think you are in United States.
Update your location?