text.skipToContent text.skipToNavigation

8512 8-1/4

Full screen
Your configuration

Fittings Mod. 8512



Mod. A D C F G H L SW SW1 Weight [g]
8512 8-1/4 8 G1/4 7 13.7 16.4 7 31 15 6 24


We think you are in United States.
Update your location?