text.skipToContent text.skipToNavigation

8522 8-1/8

Full screen
Your configuration

Fittings Mod. 8522



Mod. A D C E F H M SW SW1 Weight [g]
8522 8-1/8 8 G1/8 5 16 14.5 6 29 12 12 28


We think you are in United States.
Update your location?