338L-015-02
Solenoid valve ser. 3
Type of manual override | Bistable, standard |
Name of Series | 3 |
Actuation | Single solenoid, spring return |
Number of ways - positions | 3/2 NC |
Version | For manifold assembly (only for solenoid valves 3/2 with G1/8 ports) |
Ports | G1/8 |
Solenoid interface | Mech. sol. 22 x 22 |
Accessories
Blanking plate - CNVL/1
Blanking plate - CNVL/4
End block for manifold - CNVL-3H
End block for manifold - CNVL-4H
Manifold+end block 3 pos. - CNVL-4H3
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Mounting | Function | Flow rate (Nl/min) | Operating pressure (bar) | Symbol |
338-015-02 | in-line | 3/2 NC | 700 | 2,5 ÷ 10 | EV10 |
338L-015-02* | on manifold | 3/2 NC | 700 | 2,5 ÷ 10 | EV10 |
348-015-02 | in-line | 3/2 NO | 700 | 2,5 ÷ 10 | EV12 |
348L-015-02 | on manifold | 3/2 NO | 700 | 2,5 ÷ 10 | EV12 |
338L-015-02IL* | in-line | 3/2 NC | 700 | 2,5 ÷ 10 | EV10 |
348-015-02IL* | on manifold | 3/2 NO | 700 | 2,5 ÷ 10 | EV12 |
1-11/11 results