3/2-way solenoid valve, G1/4, monostable Mod. 434 and Mod. 444
Series 4
These solenoid valves, which have electropneumatic actuation and spring return, are available in the NC (closed) or NO (open) version.
Series
Accessories
Solenoid valve ser. 4 - 434-015-22
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
4 | 5 | 4 | 015 | 22 | IL | U7 | 7 |
4 | SERIES |
5 |
NUMBER OF WAYS - POSITIONS 3 = 3/2 NC 4 = 3/2 NO 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO |
4 |
PORTS 2C = G1/2 2N = G1/2 (high flow) 3 = G3/8 4 = G1/4 8 = G1/8 |
015 |
ACTUATION 011 = double solenoid (horizontal solenoids) V11 = double solenoid (vertical solenoids) for G1/4 port only E11 = double solenoid external servo-command E15 = single solenoid external servo-command 015 = single solenoid, spring return (horizontal solenoids) V15 = single solenoid, spring return (vertical solenoid) for G1/4 port only 016 = single solenoid, pneumatic spring return (horizontal solenoid) V16 = single solenoid, pneumatic spring return (vertical solenoid) for G1/4 port only 33 = pneumatic pneumatic 34 = pneumatic differential 35 = pneumatic spring |
22 |
SOLENOID INTERFACE 22 = mech. sol. 22 x 22 50 = mech. sol. 32 x 32 (only for 452C version) |
IL |
TYPE OF MANUAL OVERRIDE = bistable, standard IL = bistable, lever type (available on demand) IM = monostable (available on demand) |
U7 |
ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS A6 = PPS / 32 x 32 (only for 452C version) A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = PA 6 V0 / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE |
Mod. | Function | Flow rate Qn (Nl/min) | Operating pressure (bar) | Symbol |
434-015-22 | 3/2 NC | 1250 | 2,5 ÷ 10 | EV10 |
434-016-22 | 3/2 NC | 1250 | 2,5 ÷ 10 | EV16 |
444-015-22 | 3/2 NO | 1250 | 2,5 ÷ 10 | EV12 |
444-016-22 | 3/2 NO | 1250 | 2,5 ÷ 10 | EV17 |
434-015-22IL | 3/2 NC | 1250 | 2,5 ÷ 10 | EV10 |