text.skipToContent text.skipToNavigation
Series 4

Series 4

CC = Centres Closed
CO = Centres Open
Series
Accessories
2 Products found
Full screen
Your configuration
Coding example
4 5 4 015 22 IL U7 7
4 SERIES
5 NUMBER OF WAYS - POSITIONS
3 = 3/2 NC
4 = 3/2 NO
5 = 5/2
6 = 5/3 CC
7 = 5/3 CO
4 PORTS
2C = G1/2
2N = G1/2 (high flow)
3 = G3/8
4 = G1/4
8 = G1/8
015 ACTUATION
011 = double solenoid (horizontal solenoids)
V11 = double solenoid (vertical solenoids) for G1/4 port only
E11 = double solenoid external servo-command
E15 = single solenoid external servo-command
015 = single solenoid, spring return (horizontal solenoids)
V15 = single solenoid, spring return (vertical solenoid) for G1/4 port only
016 = single solenoid, pneumatic spring return (horizontal solenoid)
V16 = single solenoid, pneumatic spring return (vertical solenoid) for G1/4 port only
33 = pneumatic pneumatic
34 = pneumatic differential
35 = pneumatic spring
22 SOLENOID INTERFACE
22 = mech. sol. 22 x 22
50 = mech. sol. 32 x 32 (only for 452C version)
IL TYPE OF MANUAL OVERRIDE
= bistable, standard
IL = bistable, lever type (available on demand)
IM = monostable (available on demand)
U7 ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS
A6 = PPS / 32 x 32 (only for 452C version)
A8 = PPS / 30 x 30
G7 = PA / 22 x 22
G8 = PA / 30 x 30 (24 V DC only)
G9 = PA / 22 x 58
H8 = PA 6 V0 / 30 x 30
U7 = PET / 22 x 22
7 SOLENOID VOLTAGE

5/3-way solenoid valve, G1/4 - Mod. 464-011... e 474-011...



Mod. Function Flow rate Qn (Nl/min) Operating pressure (bar) Symbol
464-011-22 5/3 CC 1250 2,5 ÷ 10 EV28
474-011-22 5/3 CO 1250 2,5 ÷ 10 EV32


We think you are in United States.
Update your location?