text.skipToContent text.skipToNavigation
Series PR

Series PR

Series
4 Products found
Series PR
Series PR
Series PR
Series PR
Full screen
Your configuration
Coding example
PR 1 04 M 07
PR SERIES
1 SIZE
1 = size 1
2 = size 2
04 PORTS
04 = G1/4
38 = G3/8 (size 2 only)
M TYPE OF ADJUSTMENT
M = manual
07 OPERATING PRESSURE (1 bar = 14,5 psi):
02 = 0.05 ÷ 2 bar
04 = 0.05 ÷ 4 bar
07 = 0.05 ÷ 7 bar
00 = 0.05 ÷ 10 bar

Precision regulators - Size 1

PR02 = Regulator with relieving



Mod. A B D F G I M N P Q R S T U Weight (kg)
PR104-M* G1/4 G1/8 28 30 45 45 25 96 40 2 56 17,5 38,5 0-6 0,35


We think you are in United States.
Update your location?