text.skipToContent text.skipToNavigation
Mod. W6512t

Mod. W6512t

Chemical nickel-plated brass
Thread BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. W6512



Mod. A D C F G H L SW SW1 Weight (g)
W6512 6-1/8 6 G1/8 15,5 11,7 13,5 6 21 12 4 8
W6512 6-1/4 6 G1/4 15,5 11,7 16,4 7 22 15 4 11
W6512 8-1/8 8 G1/8 17,3 13,7 15,2 6 26 14 5 12
W6512 8-1/4 8 G1/4 17,3 13,7 16,4 7 24,5 15 6 14
W6512 8-3/8 8 G3/8 17,3 13,7 20,5 7 24 19 7 24


We think you are in United States.
Update your location?