text.skipToContent text.skipToNavigation

14N1A10B05

Operation   Single-acting
Name of Series   14
Stroke   5
Version   Non-magnetic
Connection Type   Tube Ø 4
Bore   10
Type of design   Threaded piston rod
Full screen
Your configuration

Compact minicylinders with threaded piston rod Mod. 14N1A



Mod. Ø Stroke A B C D E F SW1 SW2 I L M
14N1A10B05 10 5 M15x1,5 5 4\2 50 38 12 13 19 4 M4x0,7 10


We think you are in United States.
Update your location?