text.skipToContent text.skipToNavigation

CGAN-32

Name of Series   CGAN
Size   32
Full screen
Your configuration

Gripper - size 32 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection



Mod. Total closing gripping force at 6 bar (N) Closing gripping force per jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force per jaw at 6 bar (N) Stroke per jaw (°) Working pressure (bar) Working temperature (°C) Repeatability (°) Max use frequency (Hz) Weight (kg)
CGAN-32 235 117,5 292 146 15° 2 ÷ 8 5 ÷ 60 0,05 3 0,585


We think you are in United States.
Update your location?