text.skipToContent text.skipToNavigation
Series SWCN

Series SWCN

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
SWCN V01 P3 2
SWCN SERIES
V01 SET PRESSURE RANGE
V01 = from -1 bar to 1 bar
P10 = from 0 bar to 10 bar
P3 TYPE OF ELECTRIC CONNECTION:
P3 = 2 PNP outputs + 1 analog output 1 - 5 V DC (this version is available with 5-pole cable only)
P4 = 2 PNP outputs
P6 = 2 PNP outputs + 1 analog output 4-20 mA (this version is available with 5-pole cable only)
2 ELECTRIC CONNECTION
2 = cable of 2 meters
M = M8 4 pin connector

Vacuum/Pressure switch with 4-20 mA output



Mod.
SWCN-V01-P6-2
SWCN-P10-P6-2


We think you are in United States.
Update your location?