text.skipToContent text.skipToNavigation

D2PVA-M0-T

Type of manual override   For P actuation
Name of Series   D
Component   Valve with threaded body
Actuation   Pneumatic
Type of solenoid valve   5/2 monostable
Size   16
Connections   Thread

5/2-way pneumatically operated valve, monostable - size 16



Mod. Ports Pilot supply Operating pressure (bar) Flow (Nl/min)
D2PVA-M0-T G1/4 M5 3 ÷ 10 950


We think you are in United States.
Update your location?