text.skipToContent text.skipToNavigation

T108-R20

Min operating pressure [Bar]   0 ÷ 2 bar
Pressure gauge   Sans manomètre (standard)
Name of Series   T
Design   Self-relieving
Size   1
Function   REGULATOR
Ports   G1/8
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series T pressure microregulator

PR03 = regulator with relieving
and by-pass valve

PR04 = regulator without relieving
and with by-pass valve



Mod. A B C F G I L M N R S U
T108-R00 77 35 42 9,5 25,5 28 M30x1,5 46 41 3 7 G1/8
T104-R00 77 35 42 9,5 25,5 28 M30x1,5 46 41 3 7 G1/4


We think you are in United States.
Update your location?