Solenoids
GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...
Version A and B
Connections according to industrial standard
and to DIN EN 175 301-803 standards
Connections according to industrial standard
and to DIN EN 175 301-803 standards
The mechanical part of the tube in the solenoid valves Series A, 3, 4, 9 and NA allows the mounting of various types of solenoids.
1-1/1 results
Series
Accessories
Connector - 122-601
Connector - 122-701
Connector - 122-702
Connectors - 122-703
Connector din 43650 - 122-800
Connector atex - 122-800EX
Connector 24v 3-mt cable - 122-571-3
Connectors - 122-571-5
Connector 110v ac/dc - 124-702
Connector - 124-800
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
U7... / G7... / G93 | A8... | B... | H8... | |
Wire insulation | class F (155° C) | class H (180° C) | class H (200° C) | class H (200° C) |
Protection class |
IP54 - DIN 40050 IP65 (with connector Mod. 124-800) |
IP54 - DIN 40050 IP65 (with connector Mod. 124-800) |
IP54 - DIN 40050 IP65 (with connector Mod. 124-800) |
IP64 |
Operation | ED 100% | ED 100% | ED 100% | ED 100% |
Tolerance V AC | -15% / +10% | -15% / +10% | ±10% | - |
Tolerance V DC | ±10% | ±10% | ±5% | - |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support