text.skipToContent text.skipToNavigation
GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...

GP... - B7... - G93 - U7... - U7...EX - G7... - A8... - B8... - H8... - B9...

Version A and B
Connections according to industrial standard
and to DIN EN 175 301-803 standards
The mechanical part of the tube in the solenoid valves Series A, 3, 4, 9 and NA allows the mounting of various types of solenoids.

1-1/1  results
Series
Accessories
U7... / G7... / G93 A8... B... H8...
Wire insulation class F (155° C) class H (180° C) class H (200° C) class H (200° C)
Protection class IP54 - DIN 40050

IP65
(with connector
Mod. 124-800)
IP54 - DIN 40050

IP65
(with connector
Mod. 124-800)
IP54 - DIN 40050

IP65
(with connector
Mod. 124-800)
IP64
Operation ED 100% ED 100% ED 100% ED 100%
Tolerance V AC -15% / +10% -15% / +10% ±10% -
Tolerance V DC ±10% ±10% ±5% -
Full screen
Your configuration
We think you are in United States.
Update your location?