text.skipToContent text.skipToNavigation
Series 1,3,4 and VMS

Series 1,3,4 and VMS

Series
1 Products found
Series 1,3,4 and VMS
Coding example
3 5 8 900
3 SERIES
1
3
4
5 FUNCTION
3 = 3/2-way NC
5 = 5/2-way
6 = 5/3-way CC
7 = 5/3-way CO
8= 5/3-way CP
8 PORTS
8 = G1/8
4 = G1/4
900 RESETTING
895 = pushbutton, monostable, black
896 = pushbutton, monostable, green
897 = pushbutton, monostable, red
900 = lever, bistable
905 = lever, monostable
910 = knob, bistable
915 = knob, monostable
935 = digital monostable
975 = palm-switch, monostable, black
976 = palm-switch, monostable, green
977 = palm-switch, monostable, red
990 = switch, bistable

Valve Mod. 138-900



Mod. Operating pressure (bar) Flow (Nl/min) Actuating force (N)
138-900 0 ÷ 10 500 25


We think you are in United States.
Update your location?