text.skipToContent text.skipToNavigation
Series 29..

Series 29..

Series: 2901 - 2903 - 2921 - 2931 - 2938 - 2939 - 2905 - RSW
Ports: M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1
The silencers are indispensable elements for eliminating or reducing the characteristic noise of compressed air during discharge operations. They should always be placed on the outlets of 3/2, 5/2 or 5/3-way valves.
When carrying out maintenance, the silencers should be degreased using white spirit or paraffin and compressed air blown through them in the opposite direction to operation.

Flow rate: determined with inlet supply 6 bar and output in atmosphere.
Noise level: determined through a test which is carried out using a phonometer. Placing the phonometer one meter away from the application at the same height for a period of ten seconds gives an average reading of the noise generated.
Construction Body with male and female thread
Materials used for body 2901 - 2903: brass
2921 - 2931: coppering steel
2928 - 2929: polyethylene
2938 - 2939: polyethylene
Materials used for silencing 2901 - 2903: stainless steel
2921 - 2931: bronze (sintered)
2928 - 2929: polyethylene (sintered)
2938 - 2939: polyethylene (sintered)
Ports M5 - G1/8 - G1/4 - G3/8 - G1/2 - G3/4 - G1
Ø 4; 6; 8; 10; 12 mm
We think you are in United States.
Update your location?