text.skipToContent text.skipToNavigation
Series MX

Series MX

MX2 ports: G3/8, G1/2, G3/4 - MX3 ports: G3/4, G1
Manifold ports: G1/2 (MX2 only)
Modular - Available with built-in pressure gauges or ports for gauges
The availability of constant values of the secondary pressure ensures performance optimization and energy saving. The tamper-proof system allows to adjust pressure safely with primary pressure compensation. All reducers are equipped with an integrated locking system and built-in pressure gauges for a more compact product. The regulators Series MX are suitalbe also for panel mountings.

The Series MX has been realized to offer a multi-sector solution that guarantees saving in terms of installation time, space and costs.

A special configurator, available on Camozzi website at http://catalogue.camozzi.com (sec. Configurators), allows the customer to choose the most suitable solution for his
application, selecting single components or by configuring assembled FRLs.
Series
Accessories
11 Products found
Series MX
Regulator ser. mx - MX2-1/2-R000
Series MX
Regulator ser. mx - MX2-1/2-R004
Series MX
Regulator - MX2-3/4-R000
Series MX
Regulator - MX2-3/4-R004
Series MX
Regulator - MX2-3/8-R000
Series MX
Regulator ser. mx - MX2-3/8-R004
Series MX
Regulator ser. mx - MX3-1-R000
Series MX
Regulator ser. mx - MX3-1-R004
Series MX
Regulator ser. mx - MX3-3/4-R000
Series MX
Regulator ser. mx - MX3-3/4-R004
Series MX
Construction Modular, compact, diaphragm type
Materials See TABLE OF MATERIALS on the following page
Ports MX2: G3/8 - G1/2 - G3/4 - MX3: G3/4 - G1
Manifold regulator: G1/2 (MX2 only)
Mounting Vertical in-line, wall-mounting (by means of clamps), panel mounting
Operating temperature -5°C ÷ 50°C up to 16 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
-5°C ÷ 60°C up to 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Inlet pressure 0 ÷ 16 bar
Outlet pressure 0.5 ÷ 10 bar (standard)
0.5 ÷ 4 bar
0.5 ÷ 7 bar (MX2 only)
Overpressure exhaust With relieving (standard) or without relieving
Nominal flow See FLOW DIAGRAMS on the following pages
Fluid Compressed air
Pressure gauge Built-in pressure gauge (standard)
with G1/4 port (MX3 only) or G1/8 port (MX2 only)
Full screen
Your configuration
Coding example
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 3/8 R 0 0 4 LH
MX SERIES
2 SIZE
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
3/8 PORTS
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
R TYPE OF REGULATOR
R = pressure regulator
M = Manifold pressure regulator (MX2 - G1/2 only)
0 OPERATING PRESSURE (1 bar = 14,5 psi)
0 = 0.5 ÷ 10 bar (standard)
4 = 0.5 ÷ 4 bar
7 = 0.5 ÷ 7 bar (MX2 only)
0 DESIGN TYPE
0 = relieving (standard)
1 = without relieving
2 = relieving, with by-pass valve (only regulator)
3 = without relieving, with by-pass valve (only regulator)
4 PRESSURE GAUGE
0 = without pressure gauge (with threaded port for gauges)
2 = with built-in pressure gauge 0-6 and working pressure 0.5 ÷ 4 bar
3 = with built-in pressure gauge 0-10 and working pressure 0.5 ÷ 7 bar (MX2 only)
4 = with built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard)
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
We think you are in United States.
Update your location?