text.skipToContent text.skipToNavigation

6580 4-VNR-OX1

Full screen
Your configuration

Unidirectional valves

VNR1



Mod. A Dimensions L N Flow 6 bar ΔP1(Nl/min) Min. operating pressure (bar) Max operating pressure (bar) Weight [g]
6580 4-VNR 4 9 40 14 85 0,5 10 13
6580 6-VNR 6 12 48 16 450 0,2 10 20
6580 8-VNR 8 14 52.5 17.5 900 0,2 10 30
6580 10-VNR 10 16,5 60 20,2 1500 0,2 10 40
6580 12-VNR 12 19 60 19 2000 0,2 10 50
6580 4-VNR-OX1* 4 9 40 14 85 0,2 10 13
6580 6-VNR-OX1* 6 12 48 16 400 0,2 10 20
6580 8-VNR-OX1* 8 14 52,5 17,5 850 0,2 10 30
6580 10-VNR-OX1* 10 16,5 60 20,2 1500 0,2 10 40
6580 12-VNR-OX1* 12 19 60 19 2000 0,2 10 50
*OX1 = for oxygen (non-volatile residue less than 550 mg/m²)

We think you are in United States.
Update your location?