Series
Product
|
Price |
---|---|
6580 4-VNR
Unidirectional valve s. vnr |
|
6580 4-VNR-OX1
Unidirectional valve |
|
6580 6-VNR
Unidirectional valve s. vnr |
|
6580 6-VNR-OX1
Unidirectional vlv s.vnr |
|
6580 8-VNR
Unidirectional valve s. vnr |
|
6580 8-VNR-OX1
Unidirectional valve |
|
6580 10-VNR
Unidirectional valve s. vnr |
|
6580 12-VNR
Unidirectional valve s. vnr |
|
VNR-201-01
Automatic valve |
|
VNR-205-M5
Automatic valve |
|
VNR-210-1/8
Automatic valve |
|
VNR-210-02
Automatic valve nptf |
Unidirectional valve s. vnr - 6580 4-VNR
Unidirectional valve - 6580 4-VNR-OX1
Unidirectional valve s. vnr - 6580 6-VNR
Unidirectional vlv s.vnr - 6580 6-VNR-OX1
Unidirectional valve s. vnr - 6580 8-VNR
Unidirectional valve - 6580 8-VNR-OX1
Unidirectional valve s. vnr - 6580 10-VNR
Unidirectional valve s. vnr - 6580 12-VNR
Automatic valve - VNR-201-01
Automatic valve - VNR-205-M5
Automatic valve - VNR-210-1/8
Automatic valve nptf - VNR-210-02
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve group | Automatic valves |
Construction | Poppet-type |
Materials | Brass body stainless steel spring NBR/FKM seals (for version 6580) |
Mounting | In any position |
Dimensions thread version | M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1 |
Dimensions tube version | Ø 4, 6, 8 mm |
Operating temperature | 0 °C ÷ 80 °C; NBR (with dry air -20 / +80 °C ) FKM (with dry air - 20 / +200 °C) |
Medium | Filtered air without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
Full screen
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support