text.skipToContent text.skipToNavigation

14N1A06B15

Operation   Single-acting
Name of Series   14
Stroke   15
Version   Non-magnetic
Connection Type   Tube Ø 4
Bore   6
Type of design   Threaded piston rod
Full screen
Your configuration

Compact minicylinders with threaded piston rod Mod. 14N1A



Mod. Ø Stroke A B C D E F SW1 SW2 I L M
14N1A06B15 6 15 M10x1 3 4\2 51 42 9 9 12 3 M3x0,5 7


We think you are in United States.
Update your location?