Compact mini-cylinders
Series 14
Single-acting
Bores ø 6, 10, 16 mm and strokes 5, 10, 15 mm
With super-rapid fitting ø 4 and M5 port
Bores ø 6, 10, 16 mm and strokes 5, 10, 15 mm
With super-rapid fitting ø 4 and M5 port
Series 14 single-acting compact mini-cylinders have been designed for installation in very small spaces. The design allows the cylinders to be inserted into threaded blocks incorporated in the machine.
All the minicylinders are supplied with a super-rapid fitting incorporated in a tube ø 4 or with a M5 thread. They are available in two versions with either a threaded or a non threaded piston rod.
All the minicylinders are supplied with a super-rapid fitting incorporated in a tube ø 4 or with a M5 thread. They are available in two versions with either a threaded or a non threaded piston rod.
Series
Minicylinder ser. 14 - 14N1A06A05
Minicylinder ser. 14 - 14N1A06A10
Minicylinder ser. 14 - 14N1A06A15
Minicylinder ser. 14 - 14N1A06B05
Minicylinder ser. 14 - 14N1A06B10
Minicylinder ser. 14 - 14N1A06B15
Minicylinder ser. 14 - 14N1A10A05
Minicylinder ser. 14 - 14N1A10A10
Minicylinder ser. 14 - 14N1A10A15
Minicylinder ser. 14 - 14N1A10B05
Minicylinder ser. 14 - 14N1A10B15
Minicylinder ser. 14 - 14N1A16A05
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Compact, non magnetic |
Operation | Single-acting |
Materials | Body = brass seals = NBR other = stainless steel |
Operating pressure | P. min 2,5 bar - P. max 8 bar |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Fluid | Clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Bore | ø 6, 10, 16 |
Stroke | See table |
Mounting method | By means of threaded body |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
14 | N | 1 | A | 06 | A | 05 |
14 | SERIES | |
N |
VERSION N = non-magnetic |
|
1 |
OPERATION 1 = single-acting |
PNEUMATIC SYMBOL CS01 |
A |
TYPE OF CONNECTION A = tube Ø 4 M = thread M5 |
|
06 |
BORE 06 = 6 mm - 10 = 10 mm - 16 = 16 mm |
|
A |
TYPE OF DESIGN A = non-threaded smooth piston rod B = threaded piston rod |
|
05 |
STROKE 05 = 5 mm - 10 = 10 mm - 15 = 15 mm |