text.skipToContent text.skipToNavigation

14N1A10A15

Operation   Single-acting
Name of Series   14
Stroke   15
Version   Non-magnetic
Connection Type   Tube Ø 4
Bore   10
Type of design   Non-threaded smooth piston rod
Full screen
Your configuration

Compact minicylinders with non threaded piston rod Mod. 14N1A



Mod. Ø Stroke A B C D E F SW1 SW2 I
14N1A10A15 10 15 M15x1,5 5 4\2 62 50 12 13 19 4


We think you are in United States.
Update your location?