text.skipToContent text.skipToNavigation

368-011-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Double solenoid
Number of ways - positions   5/3 CC
Ports   G1/8
Solenoid interface   Mech. sol. 22 x 22
Accessories
Full screen
Your configuration

5/3-way solenoid valve, G1/8, - Mod. 368... Mod. 378... Mod. 388...



Mod. Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
368-011-02 5/3 CC 700 2 ÷ 10 - EV28


We think you are in United States.
Update your location?