Compact minicylinders with non threaded piston rod Mod. 14N1M
Series 14
Threaded port
Series
Minicylinder ser. 14 - 14N1M06A05
Minicylinder ser. 14 - 14N1M06A10
Minicylinder ser. 14 - 14N1M06A15
Minicylinder ser. 14 - 14N1M10A05
Minicylinder ser. 14 - 14N1M16A05
Minicylinder ser. 14 - 14N1M16A10
Minicylinder ser. 14 - 14N1M16A15
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
14 | N | 1 | A | 06 | A | 05 |
14 | SERIES | |
N |
VERSION N = non-magnetic |
|
1 |
OPERATION 1 = single-acting |
PNEUMATIC SYMBOL CS01 |
A |
TYPE OF CONNECTION A = tube Ø 4 M = thread M5 |
|
06 |
BORE 06 = 6 mm - 10 = 10 mm - 16 = 16 mm |
|
A |
TYPE OF DESIGN A = non-threaded smooth piston rod B = threaded piston rod |
|
05 |
STROKE 05 = 5 mm - 10 = 10 mm - 15 = 15 mm |
Mod. | Ø | Stroke | A | B | C | D | E | F | SW1 | SW2 | I | N | O |
14N1M06A05 | 6 | 5 | M10x1 | 3 | M5 | 28 | 23 | 5 | 9 | 12 | 3 | 5 | 6 |
14N1M06A10 | 6 | 10 | M10x1 | 3 | M5 | 36 | 31 | 5 | 9 | 12 | 3 | 5 | 6 |
14N1M06A15 | 6 | 15 | M10x1 | 3 | M5 | 41 | 36 | 5 | 9 | 12 | 3 | 5 | 6 |
14N1M10A05 | 10 | 5 | M15x1,5 | 5 | M5 | 43 | 31 | 12 | 13 | 19 | 4 | 5 | 6 |
14N1M10A10 | 10 | 10 | M15x1,5 | 5 | M5 | 50 | 38 | 12 | 13 | 19 | 4 | 5 | 6 |
14N1M10A15 | 10 | 15 | M15x1,5 | 5 | M5 | 55 | 43 | 12 | 13 | 19 | 4 | 5 | 6 |
14N1M16A05 | 16 | 5 | M22x1,5 | 6 | M5 | 46,5 | 32,5 | 14 | 20 | 27 | 5 | 5 | 6 |
14N1M16A10 | 16 | 10 | M22x1,5 | 6 | M5 | 55,5 | 41,5 | 14 | 20 | 27 | 5 | 5 | 6 |
14N1M16A15 | 16 | 15 | M22x1,5 | 6 | M5 | 60,5 | 46,5 | 14 | 20 | 27 | 5 | 5 | 6 |