Accessory to mount valves on the cylinder
Mod. PCV
The mounting sub-base Mod. PCV enables the valve or solenoid valve to be mounted directly on the cylinder.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | |
PCV-61-K3 | to connect valves - solenoid valves Series 3 |
PCV-61-K4 | to connect valves - solenoid valves Series 4 port G1/4 |
PCV-62-KEN | to connect valves - solenoid valves Series EN, Series D1, Series D2 |
PCV-61-K8 | to connect valves - solenoid valves Series 4 port G1/8 and Series 3 port G1/4 |
Mod. | |
PCV-61-K3 | to connect valves - solenoid valves Series 3 |
PCV-61-K4 | to connect valves - solenoid valves Series 4 port G1/4 |
PCV-62-KEN | to connect valves - solenoid valves Series EN, Series D1, Series D2 |
PCV-61-K8 | to connect valves - solenoid valves Series 4 port G1/8 and Series 3 port G1/4 |
Mod. | |
PCV-61-K3 | to connect valves - solenoid valves Series 3 |
PCV-61-K4 | to connect valves - solenoid valves Series 4 port G1/4 |
PCV-62-KEN | to connect valves - solenoid valves Series EN, Series D1, Series D2 |
PCV-61-K8 | to connect valves - solenoid valves Series 4 port G1/8 and Series 3 port G1/4 |
Mod. | |
PCV-62-K3 | to connect valves - solenoid valves Series 3 |
PCV-62-K4 | to connect valves - solenoid valves Series 4 port G1/4 |
PCV-62-KEN | to connect valves - solenoid valves Series EN |
PCV-62-K8 | to connect valves - solenoid valves Series 4 port G1/8 and Series 3 port G1/4 |