Positioning Feedback Cylinders ISO 15552
Series 6PF
Double-acting low friction, magnetic
ø 50, 63, 80, 100, 125 mm
ø 50, 63, 80, 100, 125 mm
Series 6PF pneumatic actuators are equipped with a potentiometric linear position transducer integrated inside the rod. This type of cylinder allows, along the entire stroke, a constant control of the rod position which is read processing the change of the transducer internal resistance.
The pistons have been equipped with a permanent magnet which enables the use of external end-stroke sensors.
The dynamic seals are specific for low friction.
Thanks to the electrical connection, realized by means of an M12 male electric round connector positioned on the rear head, these cylinders fulfil the standards of IP67 protection class.
Series 6PF cylinders comply with the ISO 15552 standards and can be assembled with the entire range of standard accessories. They are available with bores from 50mm to 125mm with standard strokes from 50mm to 1000mm with intervals of 50mm.
The sturdy design, the flexible installation and the high performance make Series 6PF suitable for use in applications with tensioning cylinders, positioning cylinders and filling, cutting and measuring systems.
The pistons have been equipped with a permanent magnet which enables the use of external end-stroke sensors.
The dynamic seals are specific for low friction.
Thanks to the electrical connection, realized by means of an M12 male electric round connector positioned on the rear head, these cylinders fulfil the standards of IP67 protection class.
Series 6PF cylinders comply with the ISO 15552 standards and can be assembled with the entire range of standard accessories. They are available with bores from 50mm to 125mm with standard strokes from 50mm to 1000mm with intervals of 50mm.
The sturdy design, the flexible installation and the high performance make Series 6PF suitable for use in applications with tensioning cylinders, positioning cylinders and filling, cutting and measuring systems.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Center trunnion - F-61-50
Rear trunnion (ball joint) - R-41-100
Counter bracket for cntr trn - BF-100-125
Swivel ball joint - GA-50-63
Swivel ball joint - GA-80-100
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
PNEUMATIC SECTION | |
Construction | inner tie-rods |
Operation | double-acting low friction, not cushioned |
Materials | see the table on the following page |
Mountings | front and rear flange foot mounts front / rear / swivel / intermediate trunnion |
Bores | 50, 63, 80, 100, 125 mm |
Strokes min - max | 50 ÷ 1000 mm (step 50 mm) |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Operating pressure | 0,1 ÷ 10 bar |
Speed (min - max) | 5 ÷ 1000 mm/sec (no load) |
Max acceleration | 10 m/sec² |
Fluid | filtered air class 5.4.4 according to ISO 8573-1. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Linearity | 0,1% of the stroke |
Repeatability | 0,03% of the stroke |
Resolution | Infinite |
Hysteresis | < di 0,5 mm |
Vibration test according EN 60068-2-6 | severity level 3 |
Shock test according EN 60068-2-27 | severity level 2 |
ELECTRICAL SECTION | |
Electrical connection | male connector M12 4 poles IP 67 (EN 60529) |
Max input voltage | 40 V (stroke 50 mm) 60 V (strokes from 100 to 500 mm) |
Max recommended cursor current | < di 0,1 µA |
Electrical resistance | 5 kohm for strokes from 50 to 300 mm 10 kohm for strokes from 350 to 500 m |
Tolerance on resistance | +/- 20% |
Max dissipation (40°C) | 1 W for stroke 50 mm 2 W for stroke 100 mm 3 W for strokes from 150 to 500 mm |
Suitable end-stroke sensors | CST-532 (3 wires) CST-562 (M8) |
Suitable M12 connectors | CS-LF04HB (connecteur droit femelle 4 pôles) CS-LR04HB (connecteur femelle à angle droit 4 pôles) CS-LF05HB-D200 (connecteur filaire femelle droit, 5 pôles, 2 mètres) ** CS-LF05HB-D500 (connecteur filaire femelle droit, 5 pôles, 5 mètres) ** CS-LR05HB-D200 (connecteur coudé à angle droit, femelle, 5 pôles, 2 mètres) ** CS-LR05HB-D500 (connecteur filaire femelle à angle droit 5 pôles, 5 mètres) ** ** la broche n ° 5 ne doit pas être connectée |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
6PF | 3 | P | 050 | A | 0200 |
6PF | SERIES | |
3 |
OPERATION: 3 = double-acting low friction, no cushion |
PNEUMATIC SYMBOLS CD22 |
P |
MATERIALS: P = see the table on the following page |
|
050 |
BORES: 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm 125 = 125 mm |
|
A |
CONSTRUCTION: A = standard with rod nut RL = cylinder with rod lock |
|
0200 | STROKES (see the table) | |
VERSIONS: = standard P = PU rod seal V = FKM rod seal L = without rod seal (rear supply only) * G = with brass rod scraper EX = ATEX ( _ _ _ ) = extended piston rod _ _ _ mm * The possibility to order the cylinder without piston rod seal further reduces the friction force. |
1-16/27 results