text.skipToContent text.skipToNavigation
Mod. B

Mod. B

Material:
zinc-plated steel

Supplied with:
2x feet
4x screws
Full screen
Your configuration

Foot mount Mod. B

+ = add the stroke



Mod. Ø AB AO AT AU NH SA + TR US XA XS
B-27-50 50 9 10 4 17 40 118 36 52 114 26
B-27-63 63 9 10 5 19 47 124 45 61 118 27


Foot mount Mod. B

+ = add the stroke



Mod. Ø AB AO AT AU NH SA + TR US XA XS
B-27-50 50 9 10 4 17 40 118 36 52 114 26
B-27-63 63 9 10 5 19 47 124 45 61 118 27


We think you are in United States.
Update your location?