Roundline cylinders
Series 27
Double-acting, magnetic
ø 20, 25, 32, 40, 50, 63 mm
ø 20, 25, 32, 40, 50, 63 mm
Series 27 has been designed to reduce the cylinders sizes as much as possible. These cylinders have been constructed with clean lines using stainless steel for both the tube and the rod and Aluminium for the end-blocks.
The choice of material and other design features have allowed to create a range of versatile and reliable cylinders.
The precise method of securing the tube to the end block ensures that all the parts are perfectly aligned. Mechanical cushioning has been fitted on these cylinders in order to reduce noise produced by the piston impact on the end-blocks. Cylinders Series 27 are suitable for assembling with magnetic sensors. Various mounting bracket accessories enable the cylinders to be fitted to suit the requirements of a particular application.
The choice of material and other design features have allowed to create a range of versatile and reliable cylinders.
The precise method of securing the tube to the end block ensures that all the parts are perfectly aligned. Mechanical cushioning has been fitted on these cylinders in order to reduce noise produced by the piston impact on the end-blocks. Cylinders Series 27 are suitable for assembling with magnetic sensors. Various mounting bracket accessories enable the cylinders to be fitted to suit the requirements of a particular application.
Series
Accessories
Cylinder ser. 27 - 27M2A20A0010
Cylinder ser. 27 - 27M2A20A0025
Cylinder ser. 27 - 27M2A20A0040
Cylinders - 27M2A20A0050
Cylinder ser. 27 - 27M2A20A0100
Cylinders - 27M2A20A0125
Cylinders - 27M2A20A0200
Cylinder ser. 27 - 27M2A25A0025
Cylinder ser. 27 - 27M2A25A0050
Cylinder ser. 27 - 27M2A25A0080
Cylinder ser. 27 - 27M2A25A0100
Cylinder ser. 27 - 27M2A32A0025
Cylinder brackets - B-27-50
Cylinder brackets - B-27-63
Rear trunnion - I-27-20
Cylinder brackets - I-27-25
Rear trunnion bracket - I-27-32
Cylinder brackets - I-27-40
Cylinder brackets - I-27-50
Cylinder brackets - I-27-63
Swivel ball joint - GA-50-63
Nut m18x1,5 _ - V-27-25
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Flanged |
Operation | Double acting |
Materials | Rod: Ø20 - 25 stainless steel AISI 303 - Ø32 ÷ 63 stainless steel AISI 420B tube: INOX AISI 304 piston and rod seals = PU |
Mounting | Feet - trunnion - steel bar - pins |
Strokes (min-max) | All diameters 10 - 1000 mm |
Bores | ø 20, 25, 32, 40, 50, 63 mm |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Operating pressure | 1 ÷ 10 bar |
Speed | 10 ÷ 1000 mm/sec (no load) |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
27 | M | 2 | A | 20 | A | 0050 |
27 | SERIES | |
M |
VERSION M = rear endblock with trunnion and upper round port for ø 20-25-32-40 T = rear endblock with rear round port for ø 20-25-32-40 U = rear endblock with upper round port for ø 20-25-32-40-50-63 |
|
2 |
OPERATION 2 = double-acting |
PNEUMATIC SYMBOL CD08 |
A |
MATERIALS A = rolled stainless steel rod - stainless steel tube |
|
20 |
BORE 20 = 20 mm - 25 = 25 mm - 32 = 32 mm - 40 = 40 mm - 50 = 50 mm - 63 = 63 mm |
|
A |
TYPE OF DESIGN A = standard |
|
0050 | STROKE (see the table) |
1-16/17 results