text.skipToContent text.skipToNavigation
Mod. CS-LR05HC

Mod. CS-LR05HC

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Female connector 90°



Mod. Description Type of connector Connection Fieldbus
CS-LR05HC for wiring 90° M12 A 5 pin female CANopen / DeviceNet


Female connector 90°

Connector for power supplies (PWR)



Mod. Description Type of connector Connection Cable length (m)
CS-LR05HC for wiring 90° M12, 5 pin female -


M12 female connector, 90°, for Bus-IN

CANopen



Mod. Description Type of connector Connection Cable length (m)
CS-LR05HC for wiring 90° M12, 5 pin female -


Angular 90°, female M12, 5 pin connector



Mod. Description Type of connector Connection Fieldbus
CS-LR05HC for wiring 90° M12 A 5 pin female CANopen / DeviceNet
CS-MR05HC for wiring 90° M12 B 5 pin female PROFIBUS


Female connector M12 5 pin , 90°



Mod. Description Type of connector Connection
CS-LR05HC for wiring 90° M12 A 5 pin female


Angular 90°, female M12, 5 pin connector



Mod.
CS-LR05HC


We think you are in United States.
Update your location?