Proportional pressure regulator
Series PME
Two sizes available: PME1 and PME2
Ports G1/8 - G1/4 - G3/8 - 1/4NPTF
Ports G1/8 - G1/4 - G3/8 - 1/4NPTF
The Series PME proportional pressure regulator is the ideal solution for industrial applications that require accurate pressure control.
This new pressure regulator offers a high pneumatic performance, despite having its weight and dimensions reduced to a minimum to allow greater flexibility in its use.
Series PME is available in two sizes and versions.
One version has an integrated exhaust valve that allows the system to discharge even in the absence of power.
The second is a manifold version, ideal for controlling several outlets with only a single air inlet.
A new CANopen serial version is also available.
Ideal for controlling multiple controllers on a single fieldbus and for applications that need to operate within a wide supply voltage range (12÷24 V DC).
This new pressure regulator offers a high pneumatic performance, despite having its weight and dimensions reduced to a minimum to allow greater flexibility in its use.
Series PME is available in two sizes and versions.
One version has an integrated exhaust valve that allows the system to discharge even in the absence of power.
The second is a manifold version, ideal for controlling several outlets with only a single air inlet.
A new CANopen serial version is also available.
Ideal for controlling multiple controllers on a single fieldbus and for applications that need to operate within a wide supply voltage range (12÷24 V DC).
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Standard of reference | CE |
Controlled quantity | Pressure |
Number of ways | 3 |
Flow (Qn) | PME104 - 1100 Nl/min PME238 - 4600 Nl/min |
Fluid | Filtered and non-lubricated compressed air of class [7:4:4] according to ISO 8573.1. Inert gases and oxygen |
Min & max regulated pressure (bar) | 0,05 - 10,3 bar (0,72-150 PSI)(D) 0,05 - 6 bar (0,72-87 PSI)(F) 0,05 - 7 bar (0,72-101,5 PSI) (G) |
Maximum inlet pressure | 11 bar (D); (G) ed (F) |
Resolution (% FS) | 0,3 (Size 1) 0,6 (Size 2) |
Fluid temperature (min and max °C) | 0 - 50 °C |
Environmental temperature (min and max °C) | 0 - 50 °C |
Pneumatic ports | G1/8 - G1/4 - G3/8 - 1/4 NPTF |
Materials | Body: aluminium - cover: technopolymer - seals: NBR or FKM |
Supply voltage (V) | 12 ÷ 24 V DC (only for CANopen version) |
Command signal | 0-10V (2); 4-20 mA (4); CANopen (C) |
Hysteresis (% FS) | 0,5% (Size 1) 0.7% (Size 2) |
Power consumption | From minimum 110 to maximum 200 mA (see further details in the product manual) |
Type of electrical connection | M12 5 Pin Male |
IP protection class | IP65 |
Repeatability (% FS) | 0,4 |
Linearity (% FS) | 0,4 |
Modularity | With Series MD |
App for mobile device | NFCamApp (Android, iOS) |
CANopen Profile | CiA 301 and CiA 408 (using serial communication a multitude of feedback information is available, like the set pressure value or the communication errors, that are not present on the other versions of the Series PME). |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
PME | 1 | 04 | E | D | 5 | I | 2 | E | - | 00 | OX1 |
PME | SERIES | - |
1 |
SIZE 1 = Size 1 2 = Size 2 |
|
04 |
CONNECTION PORT 04 = G1/4 38 = G3/8 (only size 2) M4 = G1/4 Manifold 14 = NPTF 1/4 (only size 1) N4 = 1/4 NPTF Manifold 08 = G1/8 (only size 1) M8 = G1/8 Manifold (only size 1) |
|
E |
DIAGNOSTICS E = Without WiFi No Diagnostics |
|
D |
WORKING PRESSURE F = 0-6 bar (standard for OX1 version with internal servo-pilot supply) G = 0-7 bar (OX1 versions only with external servo-pilot supply with air) D = 0-10,3 bar (OX1 versions only with external servo-pilot supply with air) |
|
5 |
VALVE FUNCTION 5 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust not conveyable. 6 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust not conveyable. 7 = Standard, 3-way NC version. Size 1 and 2 with port 3 and pilot exhaust conveyable. 8 = Version with integrated exhaust valve (maximum working pressure F or G). Size 1 and 2 with port 3 and pilot exhaust conveyable. |
|
I |
PILOT SUPPLY I = Internal E = External |
|
2 |
COMMAND SIGNAL 2 = 0-10V 4 = 4-20mA C = CANopen |
|
E |
FEEDBACK DIGITAL OUTPUT SIGNAL N = without digital output (only with CANopen version) E = error (only with input signal 2,4) P = pressure switch (only with input signal 2,4) W = pressure switch with "window" function (only with input signal 2,4) |
|
00 |
CABLE LENGTH 00 = No cable 2F = 2mt 5 pin straight unshielded 2R = 2mt 5 pin 90° cable unshielded 5F = 5mt 5 pin straight unshielded 5R = 5mt 5 pin 90° cable unshielded 2R3 = 2 mt 90° cable, 3 wires (*) unshielded 5R3 = 2 mt 90° cable, 3 wires (*) unshielded 2FC = 2mt 5 pin straight shielded 2RC = 2mt 5 pin 90° cable shielded 5FC = 5mt 5 pin straight shielded 5RC = 5mt 5 pin 90° cable shielded |
|
OX1 |
CERTIFICATES: = no certificate OX1 = for use with oxygen, available in the versions “Working pressure” F; and with “Valve Function” 7; 8 |
|
Version suitable to be used with oxygen. With a working pressure of Max 6 Bar, available both with internal and external pilot supply; with all other versions only with external pilot supply. |
(*) in the cable versions with 3 wires, only pins 1 (24 VDC), 4 (GND) and 3 (IN +) are available. On the other hand, pin 5 (Dout) is not available.
1-10/10 results