text.skipToContent text.skipToNavigation
Mod. CSG

Mod. CSG

Series
Accessories
10 Products found
Proximity switch ul _ - CSG-223-2-UL
Mod. CSG
Position sensor _ - CSG-223-5-UL
Mod. CSG
Position sensor _ - CSG-223-10-UL
Mod. CSG
Position sensor _ - CSG-233-2-UL
Mod. CSG
Position sensor _ - CSG-233-5-UL
Mod. CSG
Position sensor _ - CSG-324-2-UL
Mod. CSG
Position sensor _ cpp - CSG-334-2-UL
Mod. CSG
Position sensor _ cpp - CSG-334-5-UL
Mod. CSG
Position sensor _ - CSG-534-2-UL
Mod. CSG
Position sensor _ - CSG-534-5-UL
Mod. CSG
Full screen
Your configuration
SERIES CST, CSV, CSH CODING EXAMPLE
CS T 2 2 0 N 5 EX
CS SERIES
T TYPE OF SLOT:
T = T-slot
V = V-slot
H = H-slot
2 OPERATION:
2 = Reed NO
3 = Magnetoresistive
4 = Reed NC
5 = Hall effect
2 CONNECTIONS:
2 = 2 wires (Reed only)
3 = 3 wires
5 = 2 wires with M8 connector (Reed only)
6 = 3 wires with M8 connector
0 POWER SUPPLY VOLTAGE:
0 = 10 ÷ 110 V DC; 10 ÷ 230 V AC (PNP)
1 = 30 ÷ 110 V DC; 30 ÷ 230 V AC (PNP)
2 = 3 wires cst (PNP)
3 = 10 ÷ 30 V AC/DC (PNP)
4 = 10 ÷ 27 V DC (PNP)
N NOTE (CST/CSV-250N only):
N = according to norm
5 LENGTH OF THE CABLE:
= 2m (CST and CSV only)
2 = 2m (CSH only)
5 = 5m
EX
SERIES CSB, CSC, CSD CODING EXAMPLE
SERIES CSG CODING EXAMPLE

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straightMagnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight



Mod. Operation Connection Voltage Output Max. current Max Load Protection L = cable length (m) LED colour
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 2 Red
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 5 Red
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1,8 W IP67 10 Red
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 2 Yellow
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67 5 Yellow
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 2 Red
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1,2 W IP67 5 Red
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 2 Yellow
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67 5 Yellow
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 2 Red
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67 5 Red
Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Magnetic proximity switches, UL certified, T-slot, straight Mod. CSG

Note for 2-wire switches Mod. CSG-223-2-UL, CSG-223-5-UL, CSG-324-2-UL, CSG-324-5-UL:
in case of polarity reversing the sensor will still be operating, but the LED diode won’t turn on.

Further details can be found in the “Proximity switch” chapter.



Mod. Operation Connection Voltage Output Protection
CSG-223-2-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-223-5-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-223-10-UL Reed 2 wires 5 ÷ 30 V AC/DC - 60 mA 1.8 W IP67
CSG-233-2-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-5-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-233-10-UL Reed 3 wires 10 ÷ 30 V AC/DC - 100 mA 3 W IP67
CSG-324-2-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1.2 W IP67
CSG-324-5-UL Magnetoresistive 2 wires 10 ÷ 28 V DC - 40 mA 1.2 W IP67
CSG-334-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67
CSG-334-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC PNP 100 mA 3 W IP67
CSG-534-2-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67
CSG-534-5-UL Magnetoresistive 3 wires 10 ÷ 28 V DC NPN 100 mA 3 W IP67


We think you are in United States.
Update your location?