Series
Accessories
Isolation valve ser. mx - MX2-1/2-V16
Isolation valve ser. mx - MX2-3/8-V16
Isolation valve ser. mx - MX3-1-V16
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX | 2 | 3/8 | V | 01 | LH |
MX | SERIES |
2 |
SIZE: 2 = G3/8 - G1/2 - G3/4 3 = G3/4 - G1 |
3/8 |
PORT: 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 1 = G1 |
V | 3/2-WAY VALVE |
01 |
DESIGN TYPE: 01 = lockable manual control 16 = electro-pneumatic control 17 = servo-pilot control 36 = pneumatic control |
LH |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |
Mod. | A | B | C | G | I | N | O | P | R | S | SW | T | Weight (kg) |
MX2-3/8-V16 | G3/8 | G1/2 | 70 | 34.5 | 68 | 171 | 13 | 70 | 88 | 63.5 | 34 | 37.5 | 0.5 |
MX2-1/2-V16 | G1/2 | G1/2 | 70 | 34.5 | 68 | 171 | 13 | 70 | 88 | 63.5 | 34 | 37.5 | 0.5 |
MX2-3/4-V16 | G3/4 | G1/2 | 70 | 34.5 | 68 | 171 | 13 | 70 | 88 | 63.5 | 34 | 37.5 | 0.5 |
MX3-3/4-V16 | G3/4 | G3/4 | 89.5 | 48 | 76 | 180.5 | 37 | 41.5 | 102 | 94.5 | 34 | 44.5 | 0.9 |
MX3-1-V16 | G1 | G3/4 | 89.5 | 48 | 76 | 180.5 | 37 | 41.5 | 102 | 94.5 | 34 | 44.5 | 0.9 |