text.skipToContent text.skipToNavigation
Series MX

Series MX

Series
Accessories
3 Products found
Series MX
Series MX
Series MX
Full screen
Your configuration
CODING EXAMPLE
For the assembly of a single component with fixing flanges or wall-mounting, see the section "FRL Series MX Assembled"
MX 2 3/8 V 01 LH
MX SERIES
2 SIZE:
2 = G3/8 - G1/2 - G3/4
3 = G3/4 - G1
3/8 PORT:
3/8 = G3/8
1/2 = G1/2
3/4 = G3/4
1 = G1
V 3/2-WAY VALVE
01 DESIGN TYPE:
01 = lockable manual control
16 = electro-pneumatic control
17 = servo-pilot control
36 = pneumatic control
LH FLOW DIRECTION:
= from left to right (standard)
LH = from right to left

Series MX electro-pneumatically operated valves - dimensions

EV10 = solenoid valve, 3/2 NC, monostable, with bistable manual override



Mod. A B C G I N O P R S SW T Weight (kg)
MX2-3/8-V16 G3/8 G1/2 70 34.5 68 171 13 70 88 63.5 34 37.5 0.5
MX2-1/2-V16 G1/2 G1/2 70 34.5 68 171 13 70 88 63.5 34 37.5 0.5
MX2-3/4-V16 G3/4 G1/2 70 34.5 68 171 13 70 88 63.5 34 37.5 0.5
MX3-3/4-V16 G3/4 G3/4 89.5 48 76 180.5 37 41.5 102 94.5 34 44.5 0.9
MX3-1-V16 G1 G3/4 89.5 48 76 180.5 37 41.5 102 94.5 34 44.5 0.9


We think you are in United States.
Update your location?